The CMM series offers small, inexpensive condition monitoring modules that track machine performance in a variety of ways. These modules offer the flexibility to monitor critical parameters, display information locally and supply a universally accepted output signal. They evaluate machine condition on a green-yellow-red scale, and offer condition-controlled relay connections and 4-20 mA analog signals out to PLC or other computerized monitoring and control systems.
- Monitors critical equipment

- Helps avoid unplanned downtime
- Helps increase profits through early detection
- Helps improve workplace safety
Measure
Use existing signals. Select special transducers for special tasks.
Convert
When needed, convert the transducer output to 4-20 mA analog.
Set range
Define quantity, range and limit values for alarm.
Display
Select on-site display: warning lamp, three color code, measured value.
Control
Program alert and alarm and conditions. Rig a relay circuit.
Link with the computer
Condition monitoring modules equip you with options. You can monitor onsite and also link with your control system. With our condition monitoring products, you have options that can be tailored to your operations.