Product Application
Premium All-Purpose Industrial Grease can be applied from ambient temperatures of -18° F to +300° F (-28° C to +149° C) depending on lubrication system design and method of application. Premium All-Purpose Industrial Grease has an operating temperature range of
-40° F to +300° F (-40° C to +149° C) once in the application.
CAUTION: Follow equipment manufacturer’s recommendations concerning lubrication frequencies. Failure to follow correct lubrication practices can result in premature equipment failure.
Compatibility of Grease Premium All-Purpose Industrial Grease is generally compatible with calcium, calcium 12-OH stearate, calcium sulfonate, lithium and lithium-complex thickened greases. Timken recommends that all grease be removed from the application prior to changing greases. Then, the lubrication interval is reduced by half for the first lubrication cycle before resuming the normal lubrication interval.
Handling and Storage Store in a dry area away from heat and open flame. See the Material Safety Data Sheet (MSDS) for more information.
Shipping and Disposal Information Follow governmental regulations pertaining to the shipping and disposal of this product. Do not reuse container after use. See MSDS sheet for more information.
Product Specifications – Typical
| Color |
Amber |
| NLGI Grade |
No. 2 |
| Thickener Type |
Lithium Complex |
| Penetration, Unworked, ASTM D 217 |
265-295 |
| Penetration, Worked 60 Strokes, ASTM D 217 |
265-295 |
| Penetration Change, 100000 Strokes, ASTM D 217 |
-5 to +15% |
| Wheel Bearing, ASTM D 1263 |
5 Grams Max. |
| Dropping Point, ASTM D 2265 |
260° C Min. |
| Oxidation Stability, ASTM D 942, 100 hours at 99° C |
5 psi |
| Four-Ball Wear, ASTM D 2266, 40 kg, 1200 RPM, 75° C, Scar mm |
0.60 Max. |
| Four-Ball EP, Weld Point, ASTM D 2596, kgf |
250 Min. |
| Timken OK Load, ASTM D 2509, Pounds |
55 |
| Copper Strip Corrosion, ASTM D 4048 |
1b |
| Corrosion Preventive Properties, ASTM D 1743 |
Pass |
| Oil Separation, ASTM D 1742 |
5% Max. |
| Base Fluid Properties: |
|
| Viscosity @ 100° C, ASTM D 445, Centistokes |
17 - 20 |
| Viscosity @ 40° C, ASTM D 445, Centistokes |
200 – 240 |
| Viscosity Index |
95 |
| Pour Point, ASTM D 97 |
-12°C |
| Flash Point, ASTM D 92 |
225° C |
Available in:
-
14-oz. cartridges, 10/case - Part #GR217C
-
One-pound tubs, 6/case - Part #GR217T
-
35-pound pails - Part #GR217P
-
120-pound kegs - Part #GR217K
-
400-pound drums - Part #GR217D
-
Bulk quantities