For industrial bearings that operate at higher-than-average temperatures and shock loading.  For medium- to high-speed applications (up to 10,000 rpm).  Ideal for high-load, low-speed applications that need extended protection in wet and dirty environments.  For lightly loaded ball bearings in pillow blocks and conveyors.  For resistance to water washout in mills, power plants and more.  For ball bearings used in alternators, generators, drills and other long-life applications.  For improved low- and high-temperature performance in food processing applications.  For a variety of industrial, construction, agriculture and automotive applications.  For a variety of applications where extreme pressure is not required. |