FAQ - Multi-Point Lubricators
- What additional accessories do I need to purchase when ordering a Timken C-Power unit?
None. The Timken C-Power unit includes a complete kit of accessories, full instructions, mounting bracket, and enough prefilled grease lines (6 x 16 ft.) for six lubrication points.
- How many lube points can I use with C-Power?
1 to 6 lines can be run from the distribution block.
- What is the lead time for C-Power once the order is placed?
7-10 business days.
- Does C-Power lose pressure when multiple lines are hooked up?
No. Full pressure is maintained regardless of the number of lubrication points selected.
- What is the maximum remote mounting distance?
16 feet.
- I have an application with six lube points. What is the advantage of using a C-Power unit compared to using six M-Power single-point lubricators?
- Single programmability
- Only one battery and lube cartridge to replace
- Higher pressures (360 psi vs. 75 psi for M-Power) which allows greater remote mounting distances (16 feet vs. 10 feet for M-Power)
- More reliability than single units
- What if one of the lines plugs up?
The unit will display an error message telling you which line is plugged.