Debris-Resistant Bearings 

Timken's debris-resistant bearings are designed for severe debris environments, where bearing performance and overall productivity are threatened. Our debris-resistant bearings are created through proprietary heat-treat processing, material selection and unique process controls that optimize strength, ductility and toughness.


Debris-resistant bearings are available in 203 to 940 mm (8 to 37 in) ODs and are appropriate for a range of industrial applications, including construction, mining, power generation, cement and aggregate processing.