Ball Bearings 

Ball bearings are used for high precision applications in a variety of markets, including aerospace, agriculture, construction, health, machine tool and general industry.

Radial ball bearings tolerate relatively high-speed operation under a range of load conditions. Bearings consist of an inner and outer ring with a cage containing a complement of precision balls.

Timken® Fafnir® angular contact ball bearings are designed for combination radial and axial loading and are used in agricultural, chemical, utility and general industries.

Precision ball bearings are designed to meet demanding application requirements and are manufactured to ABEC-7 and ABEC-9 tolerances. Precision ball products include miniature and instrument, thin section and ball screw support bearings.