Tapered Roller Bearings for Aerospace Applications 

Tapered roller bearings can withstand high accelerations and decelerations, heavy loads and a variety of temperature and environmental conditions.


Size range: 32 mm to 300 mm OD (special designs up to 600 mm are available)

 

Design Attributes

  • Typical tapered single (TS) design can be set to a required clearance or preload to optimize performance.
  • Design accommodates heavy combined radial/axial/moment load requirements for increased power density.
  • In addition to standard single-row configurations, double-row dissimilar series designs with asymmetric thrust capacity may be supplied with or without mounting flanges for unique applications.


Applications

  • Helicopter transmissions
  • Speed reduction transmissions
  • Gas turbine engines
  • AMAD packages
  • Fuel pump