Created to provide protection in highly corrosive environments.  Provides reliable performance and extended life under heavier loads.  Timken's heavy-duty housed units feature our heaviest series bearing with a choice of seals.  Commonly used where shaft adjustment and tightening are required.  Available in metallic or rubber, our cartridges feature bearing inserts with grade 10 balls and super-finished ball paths to support proper lube film and reduce noise.  Features tri-ply seal that provides extra protection against moisture and contaminative environments.  Specifically developed for high-speed and high-temperature environments.  Integrated pressed-steel pulley with precision ball bearing.  Sintered steel acts as an economical replacement for hardened plate units.  Provides protection against dirt. Often used in agricultural applications.  Designed to provide adjustibility in vertical shafting.  Timken's expansion units feature a pillow-block design and work well where thermal expansion of the shaft is present. |