Ejector Drilling
Used for smaller holes. It does not leave a core in trepanning. May be used for blind hole applications.
Trepanning
Removes a core out of the solid bar providing an excellent trade-off between cost and precision.
Full Bore Drilling
Offers a more precise hole than trepanning, but has higher tooling costs.
Drilling Capability Chart
DRILLING
Length
From less than 1 ft (.3m) to greater than 54 ft (16m)
ID Tolerance
To +/-0.15 in (3.8mm)
ID RMS
To 125 RMS
ID Range
From less than 1 in (25mm) to greater than 8 in (203mm)
Drift
0.002 in/linear in
Contact InformationFor more information, call us at:1-800-375-BORE (2673)(Within the USA)1-281-977-7100(Outside the USA)Or fax us at:1-281-449-8702