Timken® steel is used in a wide variety of off-highway applications. To meet the many different application requirements, Timken works very closely with our customers. Together we identify the optimum combination of chemistry and processing practices. In identifying the right material, we can draw from Timken's range of 450 grades of steel and full complement of heat treating and processing facilities.
Timken's rolled size range, one of the largest in the industry, allows us to provide the ideal bar or tube size to meet customer requirements. Round bar sizes range from 1" (25.4 mm) to 15" (381mm), and round-cornered square bar sizes range from 3 1/5" (81mm) through 12" (305mm). These products are ideal for forging or machining applications.
Timken also supplies full-length hot rolled and cold formed seamless steel tubing. Ultimately, Timkenwill supply the product in any form desired by our customers, including steel parts. Timken supplies value added solutions, such as precision steel components, in the value level that customers desire, ranging from simple cut rings up to and including ready-to-assemble parts.
Timken has the knowledge, technology, and proven capability to meet customer needs. That’s why customers turn to Timken for innovation, quality and valued-added steel solutions.
Off-highway steel applications include:
- Crankshafts
- Steel Liners
- Forgings
- Hydraulic Cylinders
- Pins
- Shafts
- Track Links