For maintenance professionals looking for more economical options, Timken offers a line of simple-to-use mechanical pullers. Our mechanical pullers have a self-centering feature – making the process easier for you. Choosing the right type of mechanical puller depends on the required pulling force needed. Remember, the most important factor is safety. Because three-arm pullers distribute the pulling force better than two-arm pullers, three-arm pullers should be your first choice if there is enough room to use them.