[Page Title]

Timken® Seals

The ability to retain lubrication and block contaminants is critical to optimal bearing and system performance. Timken offers a complete line of industrial sealing solutions, with a variety of seal types and material options to resist extreme temperatures, pressure, debris and most chemicals.

Oil Seals

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.

V Seals

A simple, versatile elastomeric “face-type” seal produced in Nitrile or Viton, the Timken line of V-Seals™ function as an additional sealing element. V-Seals are recommended for extreme, high-contaminant environments.

Redi-Sleeves

Timken Redi-Sleeves[register] provide a corrosion-free sealing surface. Made of strong stainless steel, they are easy to install and provide a fast, inexpensive repair option for grooved or worn shafts.

Rail Seals

From the creator of the industry-leading AP and AP-2 bearings comes a complete line of seals devoted to contamination prevention in rail applications.