[Page Title]

Timken Rigid Couplings

For tough applications where strength and affordability are important, the steel design of our rigid compression couplings, also known as a "rigid clamp-style" coupling, makes the most sense. Timken cast steel couplings provide an excellent choice for joining two shafts of the same size.

For tough applications where strength and affordability are important, the steel design of rigid compression couplings is well suited.  Timken cast steel couplings are an excellent choice for joining two shafts of the same size.  This type of coupling is also known as a "rigid clamp style" coupling. Choose from standard sizes for shafts 1-7/16" through 5".  Custom sizes are available upon request. Rigid Compression Coupling Dimensions
 Part Number  Shaft Size (in)  Outer Diameter  Length  Assembly Bolts Weight (lbs)
 GD107   1-7/16 4.50 6.188 1/2 (4) 15
 GD108   1-1/2 4.50 6.188 1/2 (4) 14
GD115   1-15/16 5.25 8.000 1/2 (4) 23
 GD200 2 5.25 8.000 1/2 (4) 22  
GD203 2-3/16 6.00 8.625 5/8 (4) 31  
GD204 2-1/4 6.00 8.625 5/8 (4) 30  
GD207 2-7/16 6.25 9.688 5/8 (6) 45  
GD208 2-1/2 6.25 9.688 5/8 (6) 44  
GD215 2-15/16 7.25 11.375 3/4 (6) 67  
GD300 3 7.25 11.375 3/4 (6) 65  
GD307 3-7/16 8.50 13.188 7/8 (6) 104  
GD308 3-1/2 8.50 13.188 7/8 (6) 101  
GD315 3-15/16 9.75 15.250 1 (6) 156  
GD400 4 9.75 15.250 1 (6) 152  
GD407 4-7/16 10.25 18.188 1-1/8 (6) 192  
GD408 4-1/2 10.25 18.188 1-1/8 (6) 187  
GD415 4-15/16 11.25 19.625 1-1/8 (6) 235  
GD500 5 11.25 19.625 1-1/8 (6) 230
 

Rigid Couplings CAD Drawings