[Page Title]

Precision Cylindrical Roller Bearings for Machine Tool

Uniquely configured Timken® precision cylindrical roller bearings handle loads from multiple directions during high-speed operation, especially when rotational accuracy, consistency and rigidity are critical.

Our precision cylindrical roller bearings for screw drives feature a combination of axial cylindrical rollers and radial needle rollers. This unique configuration helps manage loads from multiple directions during highspeed operation. Several designs are available to accommodate varying screw drive designs. For applications where rotational accuracy, consistency and rigidity are critical, Timken has the solution – Timken® precision cylindrical roller bearings for rotary tables, indexing and vertical mill heads.

Precision Cylindrical Roller Bearings for Rotary Tables

We incorporate our engineering expertise into every product to enhance performance and productivity. Our precision cylindrical roller bearings for rotary tables are no exception. When rotational accuracy, consistency and rigidity in rotary tables are critical, Timken precision cylindrical roller bearings become the obvious solution. For applications where rotational accuracy, consistency and rigidity are critical, Timken has the solution – Timken® precision cylindrical roller bearings for rotary tables, indexing and vertical mill heads. Timken’s precision cylindrical roller bearings feature an integrated design that includes an L-shaped inner ring, shaft washer, outer ring, two thrust roller cage assemblies and a radial full complement row. The result? An easy-to-install unit that can manage loads from multiple directions. Superior running accuracy, lower operating temperature and reduced noise through P4 precision class.

Product Details

  • Greater load-carrying capacity and better bearing stiffness control, thanks to closely controlled preload
  • Oil lubrication standard, with grease lubrication available
  • Potential for increased axial stiffness with an optional thrust washer
  • Bore sizes ranging from 80mm (3.149 in.) to 460mm (18.110 in)