[Page Title]

Single Row Full Complement

Full-complement (NCF) single-row Timken® bearings include integral flanges on the inner and outer rings. These bearings also can manage axial loads in one direction and permit small axial displacements.

Size range: 100 mm bore to 2000 mm OD

Design Attributes

  • Designed to ISO/DIN specified interchangeable boundary dimensions where available.
  • Sold as a completely unitized assembly.
  • Both single row and double row products available in same size range.
  • Standard designs use NCF, NNCF nomenclature.
  • Full complement construction, no cage included.
  • High capacity, but operating speed may be an issue requiring close application scrutiny.
  • Assembly outer ring design provides significant internal axial float capability.

Applications

  • Gear Drives
  • Crop Shears
  • Rolling Mills
  • General Industrial

Product Brochure