[Page Title]

Double Row Full Complement

​Two-row or double row cylindrical roller bearings are used in gear drives, rolling mills, and machine tools. The bearings are designed for additional strength and are used when the application carries radial loads.

Timken now offers a broader range of full complement cylindrical roller bearings to meet the need for increased radial load carrying capacity by maximizing the number of rollers in a given envelope.  The expanded offering includes multiple series of one-row and two-row designs starting at 100 mm bore. Size range: 100 mm bore to 2000 mm OD

Design Attributes

  • Designed to ISO/DIN specified interchangeable boundary dimensions where available.
  • Sold as a completely unitized assembly.
  • Both single row and double row products available in same size range.
  • Standard designs use NCF, NNCF nomenclature.
  • Full complement construction, no cage included.
  • High capacity, but operating speed may be an issue requiring close application scrutiny.
  • Assembly outer ring design provides significant internal axial float capability.

Applications

  • Gear Drives
  • Crop Shears
  • Rolling Mills
  • General Industrial

Product Brochure