TTSP (oscillating, with cage) 

TTSPs are thrust bearings are made up of two tapered thrust races, rollers, a cage and outside retainer which holds the components together during shipping. These bearings are mostly used in the steering pivot positions of automotive and industrial equipment.


Size ranges: 35 mm to 2940 mm

(13.75 in. to 115.75 in.)


Applications 

  • Steering pivot positions of automotive and industrial vehicles.