Timken Full Complement Cylindrical Roller Bearings 

Timken Full Complement ylindrical Roller BearingTimken now offers a broader range of full complement cylindrical roller bearings to meet the need for increased radial load carrying capacity by maximizing the number of rollers in a given envelope.  The expanded offering includes multiple series of one-row and two-row designs starting at 100 mm bore.

 

Size range: 100 mm bore to 2000 mm OD

 

Design Attributes

  • Designed to ISO/DIN specified interchangeable boundary dimensions where available.
  • Sold as a completely unitized assembly.
  • Both single row and double row products available in same size range.
  • Standard designs use NCF, NNCF nomenclature. 
  • Full complement construction, no cage included. 
  • High capacity, but operating speed may be an issue requiring close application scrutiny. 
  • Assembly outer ring design provides significant internal axial float capability.
     

Applications

  • Gear Drives
  • Crop Shears
  • Rolling Mills
  • General Industrial