[Page Title]

L Series

Specifically developed for high-speed and high-temperature environments.

The L Series of housed units have premium features and provide superior performance in applications where high speed, high temperature and normal loads are encountered.

Design Attributes

  • Wide inner-ring bearings are inserted into premium powder-painted, cast-iron housings to withstand some of the most challenging environments.
  • Frictionless, two-piece metal non-contact labyrinth seals provide added protection.

Applications

  • Material handling – high temperature
  • Paper and tissue
  • Printing

Housing types available: pillow blocks, flange units, take-up units.

Product variations: LAS, LAK, LCJ, LCJT, LAO, LTU, LSA, LSAO, LAKH, LAKHL.