Timken® Wind Energy Seals 

Timken® wind energy seals offer a variety of sealing options to meet the demanding requirements of the main-shaft bearing. They are available in elastomeric, PTFE and EcoTurn labyrinth styles.
Timken Elastomer Wind Energy Seal

Elastomer seal features a special lip profile to minimize heat generation and cone wear and has flexible sealing lip to accommodate bearing deflections. Available in multiple materials and configurations.

Timken PTFE Wind Energy Seals

PTFE seal element offers excellent chemical inertness and low friction to help maximize seal performance. Design offers significantly reduced wear rate after break-in of the seal.

Timken EcoTurn Labyrinth Wind Energy Seal

This non-contacting labyrinth seal provides a torturous path that prevents grease migration and contaminant ingress. Low operating temperatures also increase lubricant and bearing life.