Timken® Middle Frequency Induction Heaters 

On of the most common reasons for bearing failure in wind turbine systems is over- or under-heating of the bearing during installation. Now, avoiding this problem is a little easier thanks to Timken® middle frequency induction heaters.

Timken middle frequency induction heaters may be used for both mounting and dismounting of components with tight fits and are ideal for installing large bore bearings in wind turbine applications. The units save time by heating work pieces faster than conventional methods, and reduce energy consumption by utilizing fewer amps to operate.

 

Every Timken middle frequency induction heater is customized based on specific application needs. Timken specialists work directly with you to determine the proper size generator and applicable heating tool. Depending on your needs, we offer flexible coils, fixed coil and heating tables to best meet the specifications of the job.

 

Design Attributes

  • Middle frequency alternating current passes through an electromagnet to heat work pieces quickly, evenly and in a controlled manner
  • Design provides versatility for various work pieces – heat up the inner or outer race
  • Easy-to-use controls allow precise temperature, time and power settings
  • Air-cooled coils offer continuous  usage without the coils getting hot
  • Four different options of ergonomically designed induction tools provide flexibility
  • Can be used with included light weight mobile generator or multiple generator configuration to heat large components

 

Applications

  • Bearing and work piece installation for wind turbine systems