Product Application
Construction and Off-Highway Grease can be applied from ambient temperatures of -10° F to +400° F (-23° C to +204° C) depending on lubrication system design and method of application. Construction and Off-Highway Grease has an operating range of -40° F to + 400° F (- 40° C to + 204° C) once in the application (depending on frequency of application). Follow equipment manufacturer's recommendations concerning lubrication frequencies.
CAUTION: Follow equipment manufacturer’s recommendations concerning lubrication frequencies. Failure to follow correct lubrication practices can result in premature equipment failure.
Compatibility of Grease
Construction and Off-Highway Grease is generally compatible with calcium, calcium 12-OH stearate, calcium complex, calcium sulfonate, lithium, lithium complex and polyurea thickened greases. Timken recommends that all grease be removed from the application prior to changing greases. Then the lubrication interval is reduced by half for the first lubrication cycle before resuming the normal lubrication interval.
Handling and Storage
Store in a dry area away from heat and open flame. See Material Safety Data Sheet (MSDS) for more information.
Shipping and Disposal Information
Follow governmental regulations pertaining to the shipping and disposal of this product. Do not reuse container. See MSDS sheet for more information.
Product Specifications - Typical
| Color |
Gray |
| NLGI Grade |
2 |
| Penetration, Unworked ASTM D 217 |
265-295 |
| Penetration, Worked 60 Strokes, ASTM D 217 |
265-295 |
| Penetration Change, 100000 Strokes, ASTM D 217 |
+/- 5% |
| Molybdenum Disulfide, % |
5 |
| Wheel Bearing, ASTM D 1263, Modified 325°F (163° C) |
0.4 Grams |
| Dropping Point, ASTM D 2265 |
572° F (300° C) |
| Oxidation Stability, ASTM D 942, 100 hours at 99° C |
5 psi (35 kPa) |
| Four-Ball Wear, ASTM D 2266, 40 kg, 1200 RPM, 75°C, Scar mm |
0.45 Max. |
| Four-Ball EP, Weld Point, ASTM D 2596, kgf |
620 |
| Timken OK Load, ASTM D 2509, Pounds |
65 |
| Copper Strip Corrosion, ASTM D 4048 |
1a |
| Corrosion Preventive Properties, ASTM D 1743 |
Pass |
| Oil Separation, ASTM D 1742 |
0.2% |
| Water Washout, ASTM D 1264 , 175°F (79° C), % Loss |
2.75 |
| Salt Fog Test, B-117, hours |
+2,500 |
Base Fluid Properties:
| Viscosity @ 100° C, ASTM D 445, Centistokes |
30 - 34 |
| Viscosity @ 40° C, ASTM D 445, Centistokes |
430 - 490 |
| Viscosity Index |
95 |
| Pour Point, ASTM D 97 |
-12° C |
| Flash Point, ASTM D 92 |
255° C |
Available in:
-
14-oz. cartridges, 10/case - Part #GR219C
-
35-pound pails - Part #GR219P
-
120-pound kegs - Part #GR219K
-
400-pound drums - Part #GR219D
-
Bulk quantities