Timken Aircraft Landing Wheel Bearing Maintenance Manual
75 In stock
SKU
*TIM2000001
€30.50
(Publication No. 10307 / Second Edition 2023)
Timken Aircraft Landing Wheel Bearing Maintenance Manual is outlining our 75+ years of experience with 629 performance code bearings. Timken® tapered roller bearings for landing wheels meet the stringent performance demands of these aircraft wheels – whether in large commercial transports or small private airplanes. Timken marks these bearings with “20629” (inch) or “K0629” & “N0629” (metric), signifying that they are designated and manufactured specifically for these applications. In most commercial applications, Timken holds Part Manufacturer Approval (PMA) from the FAA.
Timken Aircraft Landing Wheel Bearing Maintenance Manual is outlining our 75+ years of experience with 629 performance code bearings. Timken® tapered roller bearings for landing wheels meet the stringent performance demands of these aircraft wheels – whether in large commercial transports or small private airplanes. Timken marks these bearings with “20629” (inch) or “K0629” & “N0629” (metric), signifying that they are designated and manufactured specifically for these applications. In most commercial applications, Timken holds Part Manufacturer Approval (PMA) from the FAA.
Description | (Publication No. 10307 / Second Edition 2023)
Timken Aircraft Landing Wheel Bearing Maintenance Manual is outlining our 75+ years of experience with 629 performance code bearings. Timken® tapered roller bearings for landing wheels meet the stringent performance demands of these aircraft wheels – whether in large commercial transports or small private airplanes. Timken marks these bearings with “20629” (inch) or “K0629” & “N0629” (metric), signifying that they are designated and manufactured specifically for these applications. In most commercial applications, Timken holds Part Manufacturer Approval (PMA) from the FAA. |
---|