As unidades flangeadas tipo E estarão disponíveis em 2011.
Faixas de tamanhos:Flange: 4 parafusos: 1-3/16” até 4-1/2” (35 mm até 115 mm)
Flange: guiadas: 1-3/16” até 5” (35 mm até 125 mm)
Housed Units Housed Units combine bearings, housings, seals and locking systems into one unitized device. They are available in a wide variety of types and sizes to accommodate a complete range of industrial applications and operating conditions.
Related Links
Housed Unit Interchange Program
Downloads
Tapered Roller Bearing Housed Unit Catalog
Tapered Roller Bearing Housed Units Brochure
Tapered Roller Bearing Housed Units Product Sheet
Timken Type E Product Animation (EXE)