Image Montage of Timken Products

 Needle Roller Bearings 

Timken offers a broad range of needle roller bearings and bearing assemblies for specialized applications.  Major markets include automotive, consumer product, construction and agriculture, and general industrial goods.

 

 

Drawn Cup Needle Roller Bearings

Drawn cup needle bearings are designed to support radial loads and reduce friction between rotating components. There are two basic designs: the full complement and the caged version.

Drawn Cup Roller Clutches and Bearing Assemblies

Drawn cup roller clutches are designed to transmit torque between the shaft and housing in one direction and allow free overrun in the opposite direction.

Roller and Cage Assemblies

Needle roller and cage assemblies consist of a complement of needle rollers held in place by a cage. With no inner or outer ring, the low cross section provides maximum load-carrying capability within the smallest envelope.

Heavy-Duty (Machined Race)

Heavy-duty needle roller bearings provide maximum load capacity and shock resistance with a relatively small radial cross section.

Related Links

Timken Tech Series