2TS-TM (Spacer Assembly with Tandem Mounting) 

Where combined radial and thrust load capacity is required, but the thrust component is exceptional and beyond the capacity of a single bearing (within a given maximum OD), two single-row bearings can be mounted in tandem.  Appropriate inner and outer race spacers are supplied.

 

Size range: 0 to 8 inches.  Larger sizes available on request.

 

Design Attributes

  • Metal rings used to create Bench End Play (BEP) or Preload (BPL) in multiple-row bearings.
  • Spacers preset during maintenance.

 

Applications

  • Hydrostatic axial piston pumps and motors