2TS-DM (Spacer Assembly with Direct Mounting) 

2TS-DM assemblies are comprised of two single-row bearings with inner races abutting and an outer race spacer.  These are generally used at fixed positions on ratating shaft applications.

 

Design Attributes

  • Double cup and two single cones, with or without a spacer.
  • When spacers are used, bearing is furnished as a preset, matched assembly.
  • Cup features groove and lubrication holes in the OD.
  • Spacers available with or without lubricant grooves and holes.

 

Applications

  • Gear reduction units
  • Industrial machines