Patented in 1923, the self-locking collar remains Timken's most popular locking system that facilitates mounting wide inner-ring bearings. Self-locking collars are the easiest housed unit to install and are available in various sizes.
Housed units with full-width inserts. Tolerate static misalignment and capable of holding aggressive seals.
Equipped with narrow inner ring. Ideal where space is limited.
Commonly used where shaft adjustment and tightening are required.
Related Links
Housed Unit Interchange Program