Timken® Fafnir® housed units are a necessity for tough agricultural applications where tough conditions include crop dust, debris and other contaminants.
Timken Fafnir is found in a wide array of agriculture applications. Each bearing is designed with the same idea in mind – to maximize performance. The wide inner ring design, still preferred in farm equipment applications, provides customers with a product that is easily mounted on straight shafts and positioned without shoulders, locknuts or adapters.
Our housed units are used throughout internal systems, such as pulleys, drive systems and augers. We continue to develop special units and make innovations to improve performance and give longer life, such as tri-ply seals, patented eccentric locking collar, robust housing and the easiest-to-install shaft guarding product.