Rail Seals 

From the creator of the industry-leading AP™ and AP-2™ bearings comes a complete line of seals devoted to contamination prevention in rail applications. Our offering includes:

This labyrinth seal features a revolutionary design that eliminates all seal torque, resulting in less frictional forces. EcoTurn™ also contributes to better fuel economy and reduced emissions.

The HDL™ seal features a close-clearance design that contributes to lower torque, operating temperatures and fuel consumption than other lip-type seals.

This two-lip seal provides lower torque and lower operating costs than other designs. It offers enhanced protection from water ingress during bearing operation.

This solution is a lower-cost alternative to the HDL™ seal but still features a design that reduces the rate of fretting wear. The Axle-Saver is ideal for rail operators who are losing axles for grooving and replating.