Roll Overlays 

Timken has a dedicated facility for building new and remanufacturing cast, forged-fabricated and weld-overlaid rolls for steel and aluminum mills. With our seven step process, that both begins and ends with a thorough inspection, you can rest assured that the quality matches or exceeds the original equipment manufacturer’s specification. Our proprietary Mill Clad Technology helps ensure metal consistency for increased life and optimal performance.

 

Our services can accommodate a wide variety of roll applications and is capable of handling rolls up to 36 inches in diameter, 20 feet in length and 20,000 pounds. In addition, we offer a range of overlay options to meet the demands of your situation.

Service Attributes

·          Build new or remanufacture rolls that meet or exceed OEM specifications.

·          High quality roll overlays feature wear-resistant alloys.

·          Custom cladding helps maximize performance.

·          Proprietary Timken weld chemistries meet unique roll and application requirements.

·          Yields longer service life for repair resulting in less down time and lower costs

·          Quick turnaround supports customer on time delivery requirements.

·          Roll repair can save up to 60 percent off the cost of buying new. 

 

Applications

·          Hot Strip Mills

·          Finishing Mills

·          Plate Mills

·          Continuous Casters

 

Case Study

Timken Mill Clad steel overlays helped Wheeling Pittsburgh improve performance in its hot strip mill, as well as reduce maintenance hours and roll inventory.