Used in overhead cam engines, these assemblies consist of a heavy-duty needle roller bearing mounted on a shaft that is set into the finger follower body. The bearing has a full complement of needle rollers for maximum load capacity and durability.
Design Attributes
- Unit design provides high stiffness and low mass properties for the most efficient valve response and engine performance.
- All components are optimized to achieve maximum performance in a specific engine.
Applications
- Car and light truck overhead cam engines