Bearing Packers 

Use the Timken® bearing packer anywhere – without air lines or grease guns.  It packs 50 to 60 bearings without refilling.  And, it's easy to see when it's time to refill thanks to the transparent, impact-resistant cup.

 

Applications

For all Timken cage-type roller and ball bearings up to two-inch (50 mm) bore.

 

 

Part No. Description
GRBP34550 Self-contained bearing packer