Timken G-Power and M-Power single-point lubricators deliver periodic grease or oil to industrial components.  Timken C-Power multi-point lubricators are centralized systems that can deliver grease to up to six points.  This innovative line of grease guns, grease pumps and bearing packers can help you apply grease at just the right spot, right when it’s needed.  This system provides consistent, reliable lubrication for wind turbine main-shaft bearings. It is available in two configurations and features a single pump capable of working with either series-progressive or injector-based lubricant delivery methods. |