Needle Thrust Bearings 

Timken offers needle thrust bearings in a variety of configurations and sizes.

Thrust needle roller and cage assemblies are complements of small diameter needle rollers arranged in a spoke-like configuration. This design is capable of carrying high axial loads.

Unitized thrust bearing and washer assemblies allow for easy installation and eliminate the need for heat treatment and precision finishing of one or both thrust bearing backup surfaces.

Cylindrical roller thrust bearings are high-capacity bearings used for heavy thrust loads within a wide range of operating speeds. Typical applications include material handling equipment, lifting mechanisms and transmissions.