The Timken UNIPAC-PLUS is a two-row tapered roller bearing package fitted with advanced seals and lubricated with the latest in premium multi-purpose grease. UNIPAC-PLUS is used in medium and heavy truck applications where weight reduction is essential.
Size range: Standard bore sizes are 68mm, 78mm, 82mm and 90mm. Other sizes are available upon request.
Design Attributes
- Pre-set, pre-sealed and pre-lubricated bearing package eliminates the need for manual bearing adjustment and features fewer components, simplifying installation and maintenance.
- Features a reduced bearing setting range that reduces runout, increases assembly stiffness and provides better friction control for increased system life.
- Design optimizes weight and packaging for high power density - greater performance in a smaller package.
Addtional design options include through hardened or case carburized steel (for improved debris resistance) and an optional outboard seal.
Applications
- Medium and heavy truck wheels
- Trailers