Toyota Light Duty Transmission Kits

Application Model No. Speed Year Notes Kit Kit w/gear
Camry S52 5 4/84-6/91 - TRK-FT280 -
S52 5 6/91-8/On - TRK-FT330 -
Celica C52 5 4/89-8/93 1.6L TRK-FT320 -
S53 5 85-9/89 1.8L TRK-FT280 -
S53 5 9/89-9/93 2.2L TRK-FT330 -
W50 5 72-80 - TRK-FT100 -
W55 5 81-84 - TRK-FT150 TRK-FT150WS
W58 5 81-84 - TRK-FT150 TRK-FT150WS
Corolla C50 5 8/83-8/86 - TRK-FT270 -
C51 5 4/84-8/85 Diesel TRK-FT280 -
C51 5 8/86-6/92 - TRK-FT320 -
T50A 5 6/81-4/83 - TRK-FT250 -
Corona W50 5 72-8/80 - TRK-FT100 -
W55 5 8/80-On - TRK-FT150 TRK-FT150WS
Cressida W50 5 78-8/82 - TRK-FT100 -
W58 5 8/82-On - TRK-FT150 TRK-FT150WS
MR2 C52 5 8/83-8/86 - TRK-FT270 -
C52 5 8/86-1/90 - TRK-FT320 -
C52 5 1/90-On - TRK-FT330 -
Supra W50 5 79-81 - TRK-FT100 -
W58 5 82-5/93 - TRK-FT150 TRK-FT150WS
W58 5 5/93-On Non-Turbo TRK-FT210 -
R154 5 85-5/93 Turbo TRK-FT200 -
Landcruiser H41 4 73-80 4x4 TRK-FT290 -
H42 4 81-4/86 4x4 TRK-FT310 -
Truck G40 4 83-On B32-14 I/S Brg TRK-FT140 -
G40 4 83-On 32TM03 I/S Brg TRK-FT130 -
G52 5 8/88-On 2WD & 4x4 B32-14 I/S Brg TRK-FT140 -
G52 5 8/88-On 2WD & 4x4 32TM03 I/S Brg TRK-FT130 -
G58 5 8/88-On Gas, 2WD & 4x4 TRK-FT190 -
L43 4 8/74-80 2WD & 4x4 TRK-FT350 -
L45 4 80-84 2WD & 4x4 B32-14 I/S Brg TRK-FT120 -
L45 4 80-84 2WD & 4x4 032-2 I/S Brg TRK-FT220 -
L45 4 80-84 2WD & 4x4 63/32 I/S Brg TRK-FT110 -
L52 5 80-84 2WD & 4x4 B32-14 I/S Brg TRK-FT120 -
L52 5 80-84 2WD & 4x4 032-2 I/S Brg TRK-FT220 -
L52 5 80-84 2WD & 4x4 63/32 I/S Brg TRK-FT110 -
R150 5 86-8/94 V6 Or Turbo, 2WD & 4x4 TRK-FT200 -
R150 5 8/94-On 2WD & 4x4 TRK-FT340 -
R151 5 86-8/94 V6 Or Turbo, 2WD & 4x4 TRK-FT200 -
R151 5 8/94-On 2WD & 4x4 TRK-FT340 -
W40 4 71-86 - TRK-FT370 -
W46 4 84-On - TRK-FT380 -
W50 5 74-86 - TRK-FT100 -
W55 5 83-10/91 - TRK-FT150 TRK-FT150WS
W55 5 10/91-On - TRK-FT210 -
W56 5 84-10/91 4x4 HR6307NX I/S Brg TRK-FT150 TRK-FT150WS
W56 5 84-10/91 4x4 HR6307NX-35TM11 I/S Brg TRK-FT230 -
W56 5 10/91-On 4x4 TRK-FT210 -
W59 5 1/95-On - TRK-FT210 -
Previa G57 5 90-On 2WD & 4x4 TRK-FT190 -
G59 5 90-On 2WD & 4x4 TRK-FT190 -
T100 R150 5 86-8/94 V6 Or Turbo, 2WD & 4x4 TRK-FT200 -
R150 5 8/94-On 2WD & 4x4 TRK-FT340 -
R151 5 86-8/94 V6 Or Turbo, 2WD & 4x4 TRK-FT200 -
R151 5 8/94-On 2WD & 4x4 TRK-FT340 -
Tacoma R150 5 8/94-On 2WD & 4x4 TRK-FT340 -
R151 5 8/94-On 2WD & 4x4 TRK-FT340 -
W59 5 1/95-On - TRK-FT210 -
Van G57 5 90-On 2WD & 4x4 TRK-FT190 -
G59 5 90-On 2WD & 4x4 TRK-FT190 -