Chrysler Light Duty Transmission Kits

Application Model No. Speed Year Notes Kit Kit w/Gear
Various Cars NP833 4 64-72 Without Overdrive TRK-833A -
NP833 3 75-80 With Overdrive TRK-833B -
A578 5 95-On - TRK-350 -
Challenger KM131 5 79-84 2.6L TRK-FM110 TRK-FM110WS
Colt KM160 4 82-84 1.4L TRK-FC110 -
KM200 4 87-On 1.66 TRK-FM100 -
KM162 5 85-86 1.5L TRK-FC110 -
KM163 5 84-88 2.0L TRK-FM170 -
KM163 5 85-86 1.6L TRK-FM170 -
KM201 5 87-On 1.5L TRK-FM100 -
KM206 5 87-On 1.6L TRK-FM150 -
KM206 5 87-On 2.0L TRK-FM150 -
KM210 5 88-On 1.6L Turbo TRK-FM210 -
KM165 8 82-84 1.4L TRK-FC110 -
KM165 8 83-84 1.6L TRK-FC110 -
KM166 8 84-86 1.6L TRK-FM170 -
KM166 8 84-86 2.0L TRK-FM170 -
Colt Vista KM166 8 84-86 - TRK-FM170 -
KM163 5 84-11/86 - TRK-FM170 -
KM182 5 85-91 4x4 Transfer Case Components Not Included TRK-FC100 -
Laser F5M22 5 90-On 1.8L TRK-FM150 -
F5M22 5 90-On 2.0L TRK-FM150 -
F5M33 5 90-On 2.0L Turbo TRK-FM180 -
W5M33 5 90-On 2.0L Turbo 4x4 TRK-FM160 -
Sapporo KM131 5 79-84 2.6L TRK-FM110 TRK-FM110WS
Stealth F5M33 5 89-On 3.0L TRK-FM180 -
Truck G360 5 88-On Cummins Diesel Engine TRK-261 -
G360 5 88-On Cummins Diesel Engine, Kit Includes M/S Needles TRK-261N -
MT8 5 90-On - TRK-4500D -
MT8 5 90-On Kit Includes M/S Needles TRK-4500DN -
MT8 5 90-On Kit Includes M/S Needles & Small Parts Kit TRK-4500DNSPK -
MT8 5 90-On Kit Includes Small Parts Kit TRK-4500DSPK -
3500 5 90-On - TRK-235B TRK-235BWS
4500 5 90-On - TRK-4500D -
4500 5 90-On Kit Includes M/S Needles TRK-4500DN -
4500 5 90-On Kit Includes M/S Needles & Small Parts Kit TRK-4500DNSPK -
4500 5 90-On Kit Includes Small Parts Kit TRK-4500DSPK -