High Temperature Steels 

High temperature steels are specially designed highly alloyed steels. These steels are commonly used for applications such as boiler tubes, pressure vessels and steam turbines. 


The selection of steels for use at elevated temperatures is designed for their high temperature properties. These steels generally have higher resistance to mechanical and chemical degradation at elevated temperatures.

 

Example grades: 17-22-XX, 2CR, 5CR, 7CR, 9CR, 9Cr1Mo

 

Click the links below to view
Chemical Composition Ranges
and Limits Charts.

 

 Selected AMS Alloy Steel Specifications
 Timken® Alloy Steels for High Temperature Service
 Timken® Hiigh Temperature Engineering Steels