High Strength Steels 

High strength grades are specially designed grades that can achieve exceptionally high strength levels after heat treatment. These would be appropriate for critical applications where strength is the primary design criteria.

 

Example grade:  HS-220-XX, HS-2XX

 

Click the links below to view
Chemical Composition Ranges
and Limits Charts.

 

 

Selected AMS Alloy Steel Specifications

Timken® High Strength Steels