[Page Title]

Timken® Seals

The ability to retain lubrication and block contaminants is critical to optimal bearing and system performance. Timken offers a complete line of industrial sealing solutions, with a variety of seal types and material options to resist extreme temperatures, pressure, debris and most chemicals.

Commercial Vehicle Seals

Helping prevent lubricant escape, Timken grease and oil seals close spaces between stationary and moving components in mechanical equipment. They also stop harmful contaminants from entering critical systems within the vehicle causing premature wear.

Light Vehicle Seals

Timken grease and oil seals close spaces between stationary and moving components in mechanical equipment, helping prevent lubricant escape. They also stop harmful contaminants from entering critical systems within the vehicle causing premature wear.

Oil Seals

Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.

V Seals

A simple, versatile elastomeric “face-type” seal produced in Nitrile or Viton, the Timken line of V-Seals™ function as an additional sealing element. V-Seals are recommended for extreme, high-contaminant environments.