Non-Metallic Bearing Isolators for Electric Motors 

 

Timken’s bearing isolators help extend the life of electric motors by blocking contaminants. Choose between our standard flangeless and step-shaft designs to suit your application and operating environment.

 

Design Attributes

Our non-metallic bearing isolators:

  • Provide bearings with an extra layer of protection from contaminants.
  • Are easy to install, in the repair shop or in the field.
  • Do not require lubrication during operation.
  • Do not require installation tools.
  • Meet IEEE 841-2001 test standards.

 

Applications

  • Timken bearing isolators help improve electric motor performance in a broad range of industrial applications