System Unit
Design, enclosure: enamelled steel, IP66
Power supply: 18 to 36 V DC, nom. 24 V DC
Storage temperature: -20 to +80 °C (-4 to 176 °F)
Relative humidity: 10% to 90% (non-condensing)
Cable inlets: 1 PG29 for 8 measuring cables
2 PG11 for power supply and network
connection
Terminals: 7 terminal blocks for connection of
power supply
Dimensions (w x h x d): 500.000 x600.000 x210.000 mm
(19.7000 x 23.6000 x 8.3000 in.)
Weight: approx. 21 kg (46 lbs.) without
monitoring units
Commander Unit
Monitoring units: sockets for 4 monitoring units
Digital/RPM inputs: 4 channels
RPM transducer type: proximity switches, supply 12 V DC
RPM measuring range: 10 – 120 000 rpm
Digital output: 2 status and 4 user configurable
Memory: SD card, 2 GB
LAN interface: Ethernet TCP/IP, 10/100 Mbps
Power supply: 18 to 36 V DC, nom. 24 V DC
Power consumption: max. 21W (6W available for rpm
transducers), typical 3W without
measuring units and rpm transducers
Operating temperature: 0 to +60 °C (32 to 140 °F)
Storage temperature: -20 to +80 °C (-4 to 176 °F)
Relative humidity: 10% to 90% (non-condensing)
Dimensions (w x h x d): 390.000 x207.000 x40.000 mm
(15.4000 x 8.2000 x 1.5000 in.)
Weight: approx. 750 g (26.4550 oz.) without
monitoring units
Bearing Monitoring Unit
Measuring methods: dBm/dBc, LR/HR, SPM
Measuring channels: 8, multiplexing
Measuring range: -9 to 99 dBsv , -19 to 99 LRHR
Measuring time: approx. 2 sec. per channel dBm/dBc,
approx. 20 sec. LR/HR
Transducer line test: TLT test
Design: encapsulated circuit board, not protected
Input connectors: screw terminal for coaxial cables
Power consumption: max. 1.5W, typical 0.8W
Operating temperature: 0 to +60 °C (32 to 140 °F)
Storage temperature: -20 to +80°C (-4 to 176°F)
Relative humidity: 10% to 90% (non-condensing)
Mounting: plug-in connector and holding screws for
attachment in Commander Unit
Dimensions (w x h x d): 70.000 x 212.000 x 37.000 mm
(2.8000 x 8.3000 x 1.5000 in.)
Weight: approx. 200 g (7.0548 oz.)
SPM Spectrum
Frequency range: 0 to 100, 200, 500, 1000, 2000, 5000,
10 000, 20 000, 40000 Hz
Number of spectrum lines: 400, 800, 1600, 3200, 6400, 12800
Measurement windows: Rectangle, Hanning, Hamming, Flat Top
Spectrum types displayed: linear, power
Averages: time synchronous, FFT linear, FFT
peak-hold
Frequency units: Hz, CPM
Saving options for spectrum: full spectrum, peaks only
Amplitude scale unit: SD (Shock Distribution), SL (Shock Level)
Scaling: linear or logarithmic X and Y axis
Zoom: true FFT zoom, visual zoom
Pattern recognition: bearing frequencies and optional patterns highlighted in the spectrum. Automatic
configuration of bearing symptoms linked to ISO bearing no.
Vibration Monitoring Unit
Measuring methods: ISO 2372, ISO10816, FFT with symptom,
EVAM, 2-channel vib., orbit
Measuring channels: 8, multiplexing, 2 simultaneous
Design: encapsulated circuit board, not protected
Input connectors: screw terminals
Power consumption: max. 1.5W, typical 0.8W
Operating temp.: 0 to +60 °C (32 to 140 °F)
Storage temp.: -20 to +80 °C (-4 to 176 °F)
Relative humidity: 10% to 90% (non-condensing)
Mounting: plug-in connector and holding screws for
attachment in Commander Unit
Dimensions (w x h x d): 70.000 x 212.000 x 37.000 mm
(2.8000 x 8.3000 x 1.5000 in.)
Weight: approx. 200 g (0.7548 oz.)
Vibration analysis
Freq. limit, lower: 0.5, 2, 10 or 100 Hz
Freq. limit, upper: 100, 200, 500, 1000, 2000, 5000, 10 000,
20 000, 40000 Hz
Envelope HP filters: 100, 200, 500, 1000, 2000, 5000,
10 000 Hz
Envelope BP filters: 5-100, 50-1000, 500-10000, 5000-
40000 Hz
Measurem. windows: Rectangle, Hanning, Hamming, Flat Top
Averages: time synch, FFT linear, FFT exponential,
FFT peak-hold
Spectrum lines: 400, 800, 1600, 3200, 6400, 12800
Transducer types: Vibration transducer SLD144 or IEPE
(ICP®) type transducers with voltage
output
Orbit analysis
Orders: 1 to 5, default 1
Filter types: None, band pass, low pass
Signal unit: DISP, VEL, ACC
Measuring time: 1 to 25 revolutions
Transducer types: Buffered outputs from API670 approved
protection systems, alt. transducers
SLD144 or IEPE (ICP®) type transducers with voltage
output
Analog Monitoring Unit
Current inputs: 8 channels, multiplexing
Voltage inputs: 2 channels, multiplexing
Input resistance: current 100W, voltage 86kW
Measuring time: approx. 1 sec. per channel
Measurement range: 0 to 20 mA, 0 to 10 V DC
Resolution: 0.01 mA, 0.01V
Meas. uncertainty: ±(1% +0.1 mA)
Design: encapsulated circuit board, not protected
Input connectors: screw terminal
Power consumption: max. 0.5W, typical 0.2W
Operating temperature: 0 to +60 °C (32 to 140 °F)
Storage temperature: -20 to +80 °C (-4 to 176 °F)
Relative humidity: 10% to 90% (non-condensing)
Mounting: plug-in connector and holding screw
for attachment in Commander Unit
Dimensions (w x h x d): 70.000 x 212.000 x 37.000 mm
(2.8000 x 8.3000 x 1.5000 in.)
Analog Output Unit
Analog outputs: 8
Output: 4 to 20 mA
Max. loop resistance: 600 ohm
Power supply: 18 to 36 V DC, nom. 24 V DC
Design: encapsulated circuit board, not protected
Ouput connectors: screw terminal
Power consumption: 0.1W from INC40 and 2W from external
power supply
Operating temperature: 0 to +60 °C (32 to 140 °F)
Storage temperature: -20 to +80 °C (-4 to 176 °F)
Relative humidity: 10% to 90% (non-condensing)
Mounting: plug-in connector and holding screws
for attachment in Commander Unit
Dimensions (w x h x d): 70.000 x 212.000 x 37.000 mm
(2.8000 x 8.3000 x 1.5000 in.)
Weight: approx. 200 g (0.7548 oz.)
Weight: approx. 200 g (0.7548 oz.)