Lubrication Delivery Devices 

Timken® grease guns, grease pumps and bearing packers can help you apply grease right where and when you need it – helping you decrease both machinery downtime and operating costs. Grease guns and pumps also are available in kits for hassle-free installation and operation. 

Timken lever-type grease guns are made of tough, high-pressure cast iron. They are engineered to be easy to load, deliver grease evenly and withstand the hardest working conditions.

Timken battery-powered grease guns come with powerful 18-volt rechargeable batteries to help you grease more machinery in less time.

Standard-duty grease pumps handle most types of grease, up to and including NLGI #2, directly from 35 lb., 120 lb. and 400 lb. grease containers.

Heavy-duty grease pumps handle most types of grease, up to and including NLGI #3, directly from 120 lb. and 400 lb. grease containers. These pumps are designed for applications with long dispensing lines, where low pressure would limit pump performance, and in cold weather and severe-duty operations.

Self-contained bearing packers can be used to individually grease any Timken cage-type roller and ball bearing, up to two-inch (50 mm) bore.