Lever-Type Grease Guns 

Timken® grease guns are made of tough, high-pressure cast iron, better in comparison to common pot metal or other die cast heads. Timken grease guns have a head burst pressure of 17,000 psi (1,200 Bar).

 

With easy-to-maintain original pressure and delivery under the hardest working conditions, Timken grease guns deliver 0.1 oz. (3 g) per stroke with 7,100 psi (490 Bar) counter pressure.

 

The grease barrel is made of heavy-duty knurled steel with large threads for easy loading. Other features include a locking follower rod, heavy-duty spring and heavy-duty beveled rubber follower.

 

Recommended grease usage: Standard 14 oz. (400 g) Timken cartridge or 16 oz. (450 g) bulk grease.

 

Design Attributes

  • Heavy-duty cast iron head, with port for optional filler nipple.
  • Curved outlet pipe and coupler with ball check and hardened jaws.
  • Heavy-duty barrel with large threads and O-ring seal.
  • Heavy-duty rod, spring and follower.
  • Rugged baked-enamel finish.
  • Filler nipple for three-way loading.
  • Vinyl handle grip.