Product Application
Ultra-High Speed Spindle Grease can be applied from ambient temperatures of -40° F to +300° F (-40° C to +149° C) depending on lubrication system design and method of application. Ultra-High Speed Spindle Grease has an operating range of -65° F to +300° F (-54° C to +149° C) once in the application.
CAUTION: Follow equipment manufacturer’s recommendations concerning lubrication frequencies. Failure to follow correct lubrication practices can result in premature equipment failure.
Compatibility of Grease
Ultra-High Speed Spindle Grease is generally compatible with calcium sulfonate and polyurea-thickened greases. Timken recommends that all grease be removed from the application prior to changing greases. Then, the lubrication interval is reduced by half for the first lubrication cycle before resuming the normal lubrication interval.
Handling and Storage
Store in a dry area away from heat and open flame. See Material Safety Data Sheet (MSDS) for more information.
Shipping and Disposal Information
Follow governmental regulations pertaining to the shipping and disposal of this product. Do not reuse container. See MSDS sheet for more information.
Product Specifications - Typical
| Color |
Light Yellow/Amber |
| NLGI Grade |
2 |
| Thickener Type |
Polyurea
|
| Penetration, Unworked, ASTM D 217 |
220 Min.
|
| Penetration, Worked 60 Strokes, ASTM D 217 |
265-295
|
| Penetration Change, 100000 Strokes, ASTM D 217 |
310-360 |
| Wheel Bearing Leakage, ASTM D 1263, Max. |
5 Grams |
| Dropping Point, ASTM D 2265 |
> 250° C |
| Oxidation Stability, ASTM D 942, 100 hours at 99° C |
1 |
| Copper Strip Corrosion, ASTM D 4048 |
1a |
| Corrosion Preventive Properties, ASTM D 1743 |
Pass |
| EMCOR Corrosion, ASTM D 6138, Distilled Water |
0,0
|
| Oil Separation, ASTM D 1742 |
1.5 |
| Water Washout, ASTM D 1264, 175° F (79° C), % Loss |
5 |
| Bearing Life, ASTM D 3336, 300° F, Hours |
2,000+ |
Base Fluid Properties:
| Viscosity @ 100° C, ASTM D 445, Centistokes |
4-6 |
| Viscosity @ 40° C, ASTM D 445, Centistokes |
20-24 |
| Viscosity Index |
130 |
| Flash Point, ASTM D 92, Min. |
204° C (400° F)
|
| Pour Point, ASTM D 97 |
-65° C (-85° F) |
Available in:
- 14-oz. cartridges - Part #GR233C
- 35-pound pails - Part #GR233P
- 30-ml syringe - Part #GR233SYR