We’ve specifically formulated this premium, hi-temperature, red grease to handle the demands of both disc and drum bearing applications. It contains corrosion inhibitors and anti-wear and water-resistant additives, offering excellent protection in challenging environments.

The National Lubrication Grease Institute (NLGI) certifies this grease to meet the top-rated performance levels in both the chassis grease category (NLGI LB) and the wheel bearing grease category (NLGI GC).

Design Attributes:

  • NLGI GC-LB certified.
  • Features an NLGI No. 2 lithium-complex thickener that resists softening and provides the mechanical stability required for demanding applications.
  • Corrosion inhibitors, anti-wear additives, water-resistant additives for extra protection.
  • Wide operating temperature range -40º F to 300º F (-40º C to 149º C).
  • 55 lbs. rating offers superior load-carrying capability.

Applications:

Light and commercial vehicles (aftermarket)