Image Montage of Timken Products

YMD (Two-Piece Brass Cage, Finger Type, Land Piloted) 

YMD (Two-piece brass cage, finger type L)YMD type spherical roller bearings feature precision-machined, land-riding two-piece brass cages and are designed for severe operating conditions.  Like all products in the Timken spherical bearing family, YMD type bearings are designed to manage high radial loads even under the most extreme conditions and help reduce downtime, extend maintenance cycles and increase productivity.

 

 

Design Attributes

  • Expertly designed critical dimensions such as roller and raceway contact geometry and topography improve bearing performance.

 

Applications

Type YMD bearings are engineered for use in:

  • Continuous casters
  • Vibratory screens
  • Gear drives