Image Montage of Timken Products

YMB (One-Piece Brass Cage, Finger Type, Land Piloted) 

YMB (One-Piece Brass Cage, Finger Type L)YMB type spherical roller bearings feature precision-machined land-riding one-piece brass cages and are designed for harsh industrial applications requiring a larger bore size.  Like all products in the Timken spherical bearing family, YMB type bearings are designed to manage high radial loads even under the most extreme conditions and help reduce downtime, extend maintenance cycles and increase productivity.

 

Size range:  30 mm to 1500 mm bore (1.18 in. to 59.06 in.)

 

Design Attributes

  • Expertly designed critical dimensions such as roller and raceway contact geometry and topography improve bearing performance.

 

Applications

Type YMB bearings are engineered for use in:

  • Continuous casters
  • Vibratory screens
  • Gear drives