Take-Up Units - Timken Type E Tapered Roller Bearing Housed Units

Take-Up Units - Timken Type E Tapered Roller Bearing Housed Units 

Type E take-up units will be available in 2011.

 

Size Ranges:


Take Up: Wide Slot:  1-3/8” through 3” (35 mm through 75 mm)


 

Take Up: Top Angle:  1-3/4” through 4” (45 mm through 100 mm)

 

 

Take-Up UnitWide-Slot Take-Up